8GG3321-2
TOP PLATE + CUTOUT W400D800
SIKUS 3200, TOP PLATE 1,5MM, CUTOUT, W400, T800

  • Save filter
  • Load filter
  • email on update
12875876
Entries
Filtered by
'
8GG3321-2
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Technical data BREAKER VL 3P 1600480V 65KA FR

Breaker VL3P 1600480V 65kA FR CAT NMB. HPG3F160 3P 1600480V 65kA FR

3VL8016-2RA30-0AA0
05/12/2016
Technical data CIRCUIT-BREAKER VL 1250L

CIRCUIT-BREAKER VL 1250L VERY HIGH SWITCHING CAPACITY ICU=100KA / 415 V AC 4 POLE, LINE PROTECTION OVERCURRENT RELEASE ETU20, LSI IN=1250A, RATED CURRENT IR=500-1250A, OVERLOAD ISD=1,5TO9XIR, II=10XIN SHORT-CIRCUIT N PROTECTED

3VL7712-3BF46-....
09/25/2018
Technical data SIMATIC MOTION CONTROL

SIMATIC MOTION CONTROL FOR PROFIBUS DP + IM 178 CONTAINS: FM456-2, IF 964-DP MEMORY CARD WITH SOFTWARE FOR 8 AXES

6AT1100-0AA01-0AA0
07/27/2017
Technical data HIGH-VOLTAGE MOTOR JHWK-710__-14

High-voltage motor Squirrel-cage rotor VARIO plus 14-pole, IP56, IC81W II 3G Ex nA IIC T3 Gc Air-water-cooled

1PS1713-7BQ..-3GA1
 
Entries per page: 20 50 100
...
1
2
3
4
5