8PQ2035-4BA01
MODULE DOOR IP4X/H350/W400
SIVACON S4, Compartment door, IP40, H: 350 mm, W: 400 mm, Double-bit, left / right,

  • Save filter
  • Load filter
  • email on update
16
Entries
Filtered by
'
8PQ2035-4BA01
'
 
Entries per page: 20 50 100
...
1
...
06/21/2016
ID: 109738539
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Standardized module system for assembly of low-voltage switchgear and controlgear assemblies SIVACON S4 EC 0001.04de

06/21/2016
ID: 109738538
(0)
Manual SIVACON S4 — Transport and storage of switchboards

Operating Instructions in De_En

05/11/2016
ID: 109737105
(0)
Manual SIVACON S4 — Electrical and Mechanical Cubicle Joint — Busbar on Top

Operating Instructions in De_En

05/11/2016
ID: 109737107
(0)
Manual SIVACON S4 — Installation and Base Fixing

04/2016, Compact Operating Instructions, 8PQ9801-6AA66

05/11/2016
ID: 109737106
(0)
Product note Delivery release – Release 4.0 – 3VA integration

For the SIVACON S4 power distribution boards, now assembly kits are available for the 3VA molded case circuit breakers. They are perfectly coordinated and type-verified according to IEC 61439-2. With the wide range of accessories, a vast array of applications can be implemented in industry, infrastructure and buildings.

03/22/2016
ID: 109483800
(0)
Manual SIVACON S4 — Operation and care

Operating Instructions in De_En

03/08/2016
ID: 109483423
(0)
Catalog/Brochure Brochure - The power distribution board that sets new standards - SIVACON S4 – safe, cost-efficient and flexible

01/17/2016
ID: 109744676
(0)
Catalog/Brochure Catalog LV 56 • 2015 - SIVACON S4 Power Distribution Boards

01/01/2016
ID: 109744424
(0)
Manual Manual SIVACON S4

02/2007, Device manual, 8PQ9800-0BA02

03/19/2015
ID: 25909512
(0)
Manual 8PQ - Module door with double pit key

Compact Hardware Installation Instructions, 8PQ9800-3AA80

09/12/2014
ID: 67179569
(0)
Certificate General Product Approval, EAC

EAC Zertifikat RU C-DE.MIO62.B.00256

07/18/2014
ID: 98313436
(0)
Certificate General Product Approval,

Intertek Registration KSA R-206141

07/07/2014
ID: 97506630
(0)
07/16/2013
ID: 77334006
(0)
Product note SIVACON S4 power distribution board: Compartment door product optimization

    The compartment doors for the SIVACON S4 power distribution board have undergone some improvement in terms of assembly. - Bore holes are no longer provided, which means there is no need for pressing in the sealing plugs - Markings for the position of the seal have been added - it is...

06/24/2013
ID: 75714069
(0)
06/20/2013
ID: 75327680