8PQ6000-3BA10
KIT 3VL5/4P/HORIZ/H350/W600
SIVACON S4 EBS SENTRON 3VL Switch 3VL5 up to 630 A 3-pole+N, 4-pole Mounting position horizontal Fixed, Plug-in, Insert Number of switches 1 Height 350 mm Width 600 mm
- Save filter
- Load filter
- email on update
Low-Voltage Power Distribution and Electrical Installation Technology, Chapter 16 of LV 10
SENTRON · SIVACON · ALPHA - Protection, Switching, Measuring and Monitoring Devices, Switchboards and Distribution Systems
Standardized module system for assembly of low-voltage switchgear and controlgear assemblies SIVACON S4 EC 0001.04de
EU Declaration of Conformity EC 0007.02de
Operating Instructions in De_En
For the SIVACON S4 power distribution boards, now assembly kits are available for the 3VA molded case circuit breakers. They are perfectly coordinated and type-verified according to IEC 61439-2. With the wide range of accessories, a vast array of applications can be implemented in industry, infrastructure and buildings.
EAC Zertifikat RU C-DE.MIO62.B.00256
Declaration of Conformity, ISO 9001:2008 EK 0027.00 de
Declaration of Conformity, RoHs Environment EK N.003.01