8PQ6000-6BA13
COPPER CON. VBB 3WL1232/WITH/W800/COVER
SIVACON S4 COPPER BARS FOR SWITCHGEAR CONNECTION TO VBB SENTRON 3WL1232 WITHDRAWABLE WIDTH 800MM FOR COVER
- Save filter
- Load filter
- email on update
EU Declaration of Conformity EC 0007.02de
Standardized module system for assembly of low-voltage switchgear and controlgear assemblies SIVACON S4 EC 0001.04de
Operating Instructions in De_En
04/2016, Compact Operating Instructions, 8PQ9801-6AA66
For the SIVACON S4 power distribution boards, now assembly kits are available for the 3VA molded case circuit breakers. They are perfectly coordinated and type-verified according to IEC 61439-2. With the wide range of accessories, a vast array of applications can be implemented in industry, infrastructure and buildings.
EAC Zertifikat RU C-DE.MIO62.B.00256
Declaration of Conformity, ISO 9001:2008 EK 0027.00 de
Declaration of Conformity, RoHs Environment EK N.003.01
Compact Hardware Installation Instructions, 8PQ9800-2AA58
Compact Hardware Installation Instructions, 8PQ9801-0AA28