P1J542737
Overcurrent-Time Protection
device: 7SJ85 overcurrent protection housing type: flush-mounting; BI: 19 ; BO: 15 (3ST + 12F + 0HS + 0P ); I: 6 (protection) + 2 (sensitive ); U: 4 (standard); measuring transducer inputs: 0 (20 m A or 10 V, fast), 0 (20 m A, normal); housing width: 1/2 x 19''; CPU: CP300; modules in 19" row 1: IO 202, PS201, IO201; modules in 19" row 2: ; LEDs/push-buttons: 16 LEDs; operation panel: integrated; key switch: without; display type: large display; front design: standard; auxiliary voltage: 60 V - 250 V DC, 100 V - 230 V AC;

  • Save filter
  • Load filter
  • e-mail on update
0
Entries
Filtered by
'
P1J542737
'
 
Entries per page: 20 50 100
...
...
 
Entries per page: 20 50 100
...
...