UAC:FN344037115E2FAJRX
Schaffner Line harmonics filter 400V50Hz
G120 LINE HARMONICS FILTER 400V 37 kW

  • Save filter
  • Load filter
  • e-mail on update
4
Entries
Filtered by
'
UAC:FN344037115E2FAJRX
'
 
Entries per page: 20 50 100
...
1
...
Product note Delivery release for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400 V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are now released for delivery. This extends the product range of Line Harmonics Filters to include new versions for the PM240-2 FSD to FSG Power Modules and SINAMICS G120X converters in frame sizes FSB to FSG.

07/02/2021
ID: 109763411
(1)
Manual SINAMICS G120 converters with CU240B-2 and CU240E-2 Control Units

10/2020, FW V4.7 SP13, Operating Instructions, A5E34259001B AH

10/23/2020
ID: 109782865
(4)
Manual Safety Integrated Function Manual for SINAMICS G110M, G120, G120C, G120D, G115D, G110M and SIMATIC ET 200pro FC-2

09/2020, FW V4.7 SP13, Function Manual, A5E34261271B AG

10/08/2020
ID: 109782490
(2)
Product note Release for sale for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are hereby released for sale. The delivery release is scheduled for Jan. 2019.

01/14/2019
ID: 109762971
(1)
 
Entries per page: 20 50 100
...
1
...