US2:14CUB12XF
STARTER,FVNR,S0,1PH,SSOLR,120VAC,N4X
Non-reversing motor starter Size 0 Single phase full voltage Solid-state overload relay OLRelay amp range 0.75-3.4A 110VAC 50HZ / 120VAC 60HZ coil Non-combination type Encl NEMA type 4X 316 S-steel Water/dust tight non-corrosive Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14CUB12XF