US2:14CUB82HF
STARTER,FVNR SZ0,0.75-3.4AMPS,N7&9,120V
Non-reversing motor starter, Size 0, Three phase full voltage, Solid-state overload relay, OLRelay amp range 0.75-3.4a, 110V 50HZ / 120V 60HZ coil, Non-combination type, Enclosure type 7/9/3/4, Hazardous locations, Extra-wide enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14CUB82HF