US2:14CUB82HL
STARTER,FVNR,S0,SSOLR,277VAC,N7/9
Non-reversing motor starter Size 0 Three phase full voltage Solid-state overload relay OLRelay amp range 0.75-3.4A 240VAC 50HZ / 277VAC 60HZ coil Non-combination type Enclosure NEMA type 7/9/3/4 Hazardous locations Extra-wide enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14CUB82HL