US2:14DUB12XF
STARTER,FVNR,S1,1PH,SSOLR,120VAC,N4X
Non-reversing motor starter Size 1 Single phase full voltage Solid-state overload relay OLRelay amp range 0.75-3.4A 110VAC 50HZ / 120VAC 60HZ coil Non-combination type Encl NEMA type 4X 316 S-steel Water/dust tight non-corrosive Standard width enclosure

  • Save filter
  • Load filter
  • email on update
1
Entries
Filtered by
'
US2:14DUB12XF
'
 
Entries per page: 20 50 100
...
1
...
Certificate Test Certificates, UL, UL

UL - Certificate of Compliance 20131008-E14900 NEMA Controls E14900 V2 S18

03/06/2018
ID: 109756194