US2:14DUC12HF
STARTER,FVNR SZ1,3-12AMPS,N7&9,120V
Non-reversing motor starter, Size 1, Single phase full voltage, Solid-state overload relay, OLRelay amp range 3-12a, 110V 50HZ / 120V 60HZ coil, Non-combination type, Enclosure type 7/9/3/4, Hazardous locations, Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14DUC12HF