US2:14DUD12HF
STARTER,FVNR,S1,1PH,SSOLR,120VAC,N7/9
Non-reversing motor starter Size 1 Single phase full voltage Solid-state overload relay OLRelay amp range 5.5-22A 110VAC 50HZ / 120VAC 60HZ coil Non-combination type Enclosure NEMA type 7/9/3/4 Hazardous locations Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14DUD12HF