US2:14DUD32HL
STARTER,FVNR SZ1,5.5-22AMPS,N7&9,277V
Non-reversing motor starter, Size 1, Three phase full voltage, Solid-state overload relay, OLRelay amp range 5.5-22a, 240V 50HZ / 277V 60HZ coil, Non-combination type, Enclosure type 7/9/3/4, Hazardous locations, Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14DUD32HL