US2:14EP12WF81
STARTER-FVNR,SZ1.75,1PH,N4S,120V
Non-reversing motor starter, Size 1 3/4, Single phase, 2-pole, Amb compensate bimetal OLrelay Contactor amp rating 40Amp 110V 50HZ / 120V 60HZ coil, Non-combination type, Enclosure type 4X 304 S-steel, Water/dust tight noncorrosive

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14EP12WF81