US2:14FP12HF81
STARTER,FVNR,S2,THOLR,120VAC,N7/9
Non-reversing motor starter Size 2 Single phase, 2-pole Amb compensate bimetal OLrelay Contactor amp rating 45Amp 110VAC 50HZ / 120VAC 60HZ coil Non-combination type Enclosure NEMA type 7/9/3/4 Hazardous locations Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14FP12HF81