US2:14FP32HL81
STARTER,FVNR,S2,THOLR,277VAC,N7/9
Non-reversing motor starter Size 2 Three phase full voltage Amb compensate bimetal OLrelay Contactor amp rating 45Amp 240VAC 50HZ / 277VAC 60HZ coil Non-combination type Enclosure NEMA type 7/9/3/4 Hazardous locations Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14FP32HL81