US2:14HP82HF81
STARTER,FVNR,S3,THOLR,120VAC,N7/9
Non-reversing motor starter Size 3 Three phase full voltage Amb compensate bimetal OLrelay Contactor amp rating 90 AMP 110VAC 50HZ / 120VAC 60HZ coil Non-combination type Enclosure NEMA type 7/9/3/4 Hazardous locations Extra-wide enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14HP82HF81