US2:14HUG82HF
STARTER,FVNR SZ3,25-100AMPS,N7&9,120V
Non-reversing motor starter, Size 3, Three phase full voltage, Solid-state overload relay, OLRelay amp range 25-100A, 110V 50HZ / 120V 60HZ coil, Non-combination type, Enclosure type 7/9/3/4, Hazardous locations, Extra-wide enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:14HUG82HF