US2:17CP92BF91
STARTER-COMBO,SZ0,N1,120V
Non-reversing motor starter Size 0 Three phase full voltage Amb compensate bimetal OLrelay Contactor amp rating 18Amp 110VAC 50HZ / 120VAC 60HZ coil Combination type 30Amp non-fusible disconnect Enclosure NEMA type 1 Indoor general purpose use Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:17CP92BF91