US2:17CUB82BF10
STARTER,COMBO SZ0,0.75-3.4AMPS,N1,120V
Non-reversing motor starter Size 0 Three phase full voltage Solid-state overload relay OLRelay amp range 0.75-3.4A 110VAC 50HZ / 120VAC 60HZ coil Combination type 30Amp fusible disconnect 30Amp / 250V fuse clip Enclosure NEMA type 1 Indoor general purpose use Extra-wide enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:17CUB82BF10