US2:17DP82BL1281
STARTER-COMBO,SZ1,N1,60A FSBL,277V
Non-reversing motor starter Size 1 Three phase full voltage Amb compensate bimetal OLrelay Contactor amp rating 27Amp 240VAC 50HZ / 277VAC 60HZ coil Combination type 60Amp fusible disconnect 60Amp / 250V fuse clip Enclosure NEMA type 1 Indoor general purpose use Extra-wide enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:17DP82BL1281