US2:17DP92BL1091
STARTER,FVNR,S1,THOLR,277VAC,DISC,N1
Non-reversing motor starter Size 1 Three phase full voltage Amb compensate bimetal OLrelay Contactor amp rating 27Amp 240VAC 50HZ / 277VAC 60HZ coil Combination type 30Amp fusible disconnect 30Amp / 250V fuse clip Enclosure NEMA type 1 Indoor general purpose use Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:17DP92BL1091