US2:17DP92BL1191
STARTER-COMBO,SZ1,N1,30A FSBL,277V
Non-reversing motor starter, Size 1, Three phase full voltage, Amb compensate bimetal OLrelay Contactor amp rating 27Amp 240V 50HZ / 277V 60HZ coil, Combination type, 30Amp fusible disconnect 30 Amp /600V fuse clip, Enclosure NEMA type 1, Indoor general purpose use, Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:17DP92BL1191