US2:17DUA92NL10
STARTER,COMBO SZ1,0.25-1AMPS,N12/3R,277V
Non-reversing motor starter Size 1 Three phase full voltage Solid-state overload relay OLRelay amp range 0.25-1A 240VAC 50HZ / 277VAC 60HZ coil Combination type 30Amp fusible disconnect 30Amp / 250V fuse clip Enclosure NEMA type 4/12 Water/dust tight weather proof Standard width enclosure

  • Save filter
  • Load filter
  • email on update
1
Entries
Filtered by
'
US2:17DUA92NL10
'
 
Entries per page: 20 50 100
...
1
...
Certificate Test Certificates, UL, UL

UL - Certificate of Compliance 20141222-E185287 NEMA CONTROLS E15287 V1 S2

03/12/2018
ID: 109756378