US2:17DUA92XL
STARTER,FVNR,S1,SSOLR,277VAC,DISC,N4X
Non-reversing motor starter Size 1 Three phase full voltage Solid-state overload relay OLRelay amp range 0.25-1A 240VAC 50HZ / 277VAC 60HZ coil Combination type 30Amp non-fusible disconnect Encl NEMA type 4X 316 S-steel Water/dust tight non-corrosive Standard width enclosure

  • Save filter
  • Load filter
  • email on update
1
Entries
Filtered by
'
US2:17DUA92XL
'
 
Entries per page: 20 50 100
...
1
...
Certificate Test Certificates, UL, UL

UL - Certificate of Compliance 20141222-E185287 NEMA CONTROLS E15287 V1 S2

03/12/2018
ID: 109756378