US2:17DUB82XL10
STARTER,FVNR,S1,SSOLR,277VAC,DISC,N4X
Non-reversing motor starter Size 1 Three phase full voltage Solid-state overload relay OLRelay amp range 0.75-3.4A 240VAC 50HZ / 277VAC 60HZ coil Combination type 30Amp fusible disconnect 30Amp / 250V fuse clip Encl NEMA type 4X 316 S-steel Water/dust tight non-corrosive Extra-wide enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:17DUB82XL10