US2:17DUB92BF11
STARTER,COMBO SZ1,0.75-3.4AMPS,N1,120V
Non-reversing motor starter Size 1 Three phase full voltage Solid-state overload relay OLRelay amp range 0.75-3.4A 110VAC 50HZ / 120VAC 60HZ coil Combination type 30Amp fusible disconnect 30 Amp /600V fuse clip Enclosure NEMA type 1 Indoor general purpose use Standard width enclosure

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:17DUB92BF11