US2:25CUB92BF
STARTER, FVR,COMBO SZ0,0.75-3.4AMPS,N1,
Reversing motor starter Size 0 Three phase full voltage Solid-state overload OLRelay amp range 0.75-3.4A 110VAC 50HZ / 120VAC 60HZ coil Combination type 30Amp disconnect switch Enclosure NEMA type 1 Indoor general purpose use

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:25CUB92BF