×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

US2:WCL2442B3T1RJ
POWMOD WCL COMBO 2442 3IN/OUT 225/0A
Siemens Low Voltage's Multi-Family Metering Line of Power Mod WC Combinations as part of the Power Mod WC Combinations Group. Type: POWMOD COMBO Features: 7-JAW RINGLESS Appn: COMMERCIAL LEVER BYPASS Std: UL 67/ UL 414 V. Rating: 240V A. Rating: 225/0A Phase: 3PH No. Of Cutouts: 20 Cutout Size: 8x(1/2"), 8x(3/4, 1/2"), 2x(1, 3/4, 1/2"), 2x(2-1/2, 2, 1-1/2, 1-1/4, 1") Cable Entry: SUBFEED Terminal: QUICK CONNECT. Insulated. Mounting rails. Enclosure: NEMA TYPE 3R

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
US2:WCL2442B3T1RJ