×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date

US2:WEP6612
600A 4J 200A/6POS RING PAK NO BPS EUSERC
Siemens Low Voltage's Multi-Family Metering Line of PAK Metering: EUSERC as part of the PAK Metering: EUSERC Group. Type: UNI-PAK Features: NO BYPASS Appn: GARDEN - STYLE Std: UL-50,67,414 V. Rating: 120/240VAC A. Rating: 600A Phase: 1PH Size: 9.00 x 51.29 x 39.630 No. Of Cutouts: 17 Cutout Size: 1 x (1/2,3/4,1,1-1/4"), 12 x (2-1/2,2,1-1/2,1-1/4,1"), 2 x (4,3-1/2,3,2-1/2,2"), 2X4" Cable Entry: TOP OR BOTTOM FEED Terminal: 3X2 STUDS. Insulated. Appn:. Wall Mounted. Enclosure: RING

  • Save filter
  • Load filter
  • email on update
2
Entries
Filtered by
'
US2:WEP6612