44
Entries
Filtered by
'
1PH8163-1DF10-0BA1
'
 
Entries per page: 20 50 100
...
1
2
3
...
Catalog/Brochure Catalog D 21.4: SINAMICS S120 and SIMOTICS

2017, Catalog, E86060-K5521-A141-A1-7600

For products: 6SL3...-.....-....
04/21/2017
ID: 109747019
(23)
Manual SIMOTICS M-1PH8 main motors for SINAMICS S120

12/2016, Configuration Manual, -, 6SN1197-0AD74-0BP2

03/02/2017
ID: 109744012
(23)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

06/16/2021
ID: 76254308
(13)
Catalog/Brochure Phase-Out Motors

June 2018, Brochure, 6ZB5731-0AH02-0BA3

06/20/2018
ID: 109750224
(2)
FAQ Where can you find data sheets, dimension sheets, CAD data, 2/3-D views of the SIMOTICS S, M, L, T motors?

01/30/2020
ID: 109773828
(4)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

08/07/2019
ID: 109478106
(6)
Manual SIMOTICS M-1PH813/1PH816 main motors

09/2021, Operating Instructions, A5E50030782B AD

09/09/2021
ID: 109782099
(1)
FAQ SIMOTICS: Description of the order codes for the motor options

In Spares on Web, by entering the serial number, you can identify which options have been installed in a motor, and what these mean.

07/22/2015
ID: 109478275
(2)
Product note Replacement of external fan for the main motors SIMOTICS M-1PH8 – shaft heights 100, 132 und 160

For the main motors SIMOTICS M-1PH8 with shaft heights 100, 132 und 160, the external fans are being converted from aluminum to plastic housings due to changes in the manufacturing technology at the supplier ebmpapst. The new external fans are functionally equivalent and compatible with the previous external fans.

10/01/2020
ID: 109781846
(0)
FAQ SINAMICS, SIMOTICS: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor

08/05/2015
ID: 109478077
(2)
Product note Suitable motors and encoders for the Safety Integrated functions of the SINAMICS S120 drive system and for SINUMERIK Safety Integrated

Specific Safety Integrated Extended Functions of the SINAMICS S120 drive system and the SINUMERIK Safety Integrated functions require a suitable encoder. A list of suitable encoders and SIEMENS motors that are equipped with suitable encoders is provided in this document.

03/04/2020
ID: 33512621
(5)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Certificate of compliance with the order „type 2.1“ 2.1

07/06/2018
ID: 92603789
(3)
FAQ SIMOTICS with DRIVE-CLiQ: Motor replacement with different MLFB alarm 201420/A01420

Summary If a motor with DRIVE-CLiQ is replaced by a motor with different MLFB, then a topology difference is detected that must be acknowledged. ...

08/26/2014
ID: 99741476
(0)
Product note Release for sale and delivery for SIMOTICS M-1PH8 with Pt1000 temperature sensor

Effective immediately, SIMOTICS M-1PH8 main motors – under a modified order number – can now be ordered and delivered with the Pt1000 temperature sensor. Initially, this involves versions without DRIVE-CLiQ interface.

09/28/2016
ID: 109741525
(2)
Product note Change in standard delivery times due to a bottleneck in material procurement for the main motors SIMOTICS M-1PH8 - shaft height 160 in asynchronous design with standard bearings

For the SIMOTICS M-1PH8 main motors with shaft height 160, the standard delivery times for "Standard with fixed bearing DE" (14th digits A, B, C, D) and "Standard" (14th digits G, H) must be increased due to bottlenecks in material procurement. In order to improve the increased standard delivery time, a new bearing system with option L96 is also being introduced for security of supply.

08/31/2021
ID: 109801817
(1)
Manual SIMOTICS M-1PH813/1PH816 main motors

01/2015, Operating instructions, -, 610.48006.40c

07/13/2015
ID: 64359576
(6)
Product note Product discontinuation for SIMOTICS M-1PH8 with temperature sensor KTY84-130 without Drive-CLiQ interface is scheduled to be announced on October 1st, 2020.

As already announced with the announcement of the product phase-out under 109749869, the motors SIMOTICS M-1PH8 with temperature sensor KTY84-130 without Drive-CLiQ interface will now be discontinued on October 1st, 2020.

09/25/2020
ID: 109782146
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738670
(0)
Manual SIMOTICS M-1PH8 main motors explosion-proof version for zone 2 and 22 (option M03 and M39)

11/2018, Operating Instructions, A5E44794151B AA

01/09/2019
ID: 109763152
(1)
Product note SIMOTICS: Conversion of the motors with DRIVE-CLiQ interface to temperature sensor Pt1000

As already announced in 109478106, the KTY84-130 temperature sensors installed in the motors will be discontinued. Motors without DRIVE-CLiQ interface have already been converted. In this respect, separate publications have already been issued for the individual motor series.

08/22/2017
ID: 109749807
(0)
 
Entries per page: 20 50 100
...
1
2
3
...