- Save filter
- Load filter
- email on update
07 / 2017, Operating Instructions, A5E38107356A/RS-AC
What does storage for up to 36 months mean for the geared motors?
Which oil has been used for the gear unit?
How is the oil condition evaluated
How is the pressure breather valve checked and activated?
What are the correct tightening torques for the fastening bolts?
MOTOX_EU declaration of conformity_DIN_EN_13463-1_ATEX A5E37802226
MOTOX_EU_Declaration_of_Conformity_DIN_EN_80079-36_ATEX A5E43968684
In addition to the most important technical data, the rating plate also includes the serial number and the coded production date.
Declaration of Incorporation MOTOX gearbox A5E37802169
EC/EU declaration of conformity MOTOX motors A5E37802261
05 / 2017, Operating Instructions, A5E38105834A/RS-AD
10 / 2016, Operating Instructions, A5E38104015A/RS-AB
Sizes 19 and 29 are permanently lubricated according to the operating instructions.