32
Entries
Filtered by
'
2KJ1226-.DB15-...
'
 
Entries per page: 20 50 100
...
1
2
...
Manual Operating Instructions BA 2019: MOTOX Input Units

08 / 2018, Operating Instructions, A5E38105834A/RS-AE

09/18/2018
ID: 24260342
FAQ SIMOGEAR, 2KJ1/2KJ3: Reasons why bearings fail

Bearing failures – identifying causes & avoiding failures

08/02/2018
ID: 109759489
Product note ATEX marking according to EN ISO 80079-36/-37 for SIMOGEAR and MOTOX-N

In the non-electrical equipment for explosive atmospheres range, the previous EN 13463 -1, EN 13463-5, -6, and -8 standards have been replaced by the latest generation of EN 80079-36 and EN 80079-37 standards.

05/22/2018
ID: 109757427
Manual Operating instructions BA 2010: MOTOX Gearbox

02 / 2018, Operating Instructions, A5E38104097A/RS-AC

04/26/2018
ID: 24259520
Manual Operating Instructions BA 2320: LA / LG Motors

07 / 2017, Operating Instructions, A5E38107356A/RS-AC

04/04/2018
ID: 43877399
Manual Freigegebene Schmierstoffe NT 7300

21.11.2017, Operating Instructions, A5E43774560A

02/01/2018
ID: 109753864
FAQ SIMOGEAR, 2KJ1/2KJ3: Oil specification on rating plates

Which oil has been used for the gear unit?

01/29/2018
ID: 109755294
FAQ SIMOGEAR, 2KJ1/2KJ3: Installing the oil expansion unit

How is the expansion unit installed?

01/29/2018
ID: 109755298
FAQ SIMOGEAR, 2KJ1/2KJ3: Storage up to 36 months with long-term preservation

What does storage for up to 36 months mean for the geared motors?

01/29/2018
ID: 109755293
FAQ SIMOGEAR, 2KJ1/2KJ3: Quick test to evaluate the condition of oil

How is the oil condition evaluated

01/29/2018
ID: 109755312
FAQ SIMOGEAR, 2KJ1/2KJ3: Tightening torques for fastening bolts

What are the correct tightening torques for the fastening bolts?

01/25/2018
ID: 109755249
FAQ SIMOGEAR, 2KJ1/2KJ3: Checking the pressure breather valve

How is the pressure breather valve checked and activated?

01/25/2018
ID: 109755264
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, TÜV (technischer Überwachungsverein)

MOTOX_EU declaration of conformity_DIN_EN_13463-1_ATEX A5E37802226

01/24/2018
ID: 109736325
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, TÜV (technischer Überwachungsverein)

MOTOX_EU_Declaration_of_Conformity_DIN_EN_80079-36_ATEX A5E43968684

01/24/2018
ID: 109755252
FAQ SIMOGEAR, 2KJ1/2KJ3: Rating plate data and serial number

In addition to the most important technical data, the rating plate also includes the serial number and the coded production date.

11/23/2017
ID: 109752290
Certificate Manufacturer Declaration, Manufacturer

Declaration of Incorporation MOTOX gearbox A5E37802169

08/10/2017
ID: 109736324
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC/EU declaration of conformity MOTOX motors A5E37802261

08/10/2017
ID: 109736334
Catalog/Brochure Catalog D 87.1: MOTOX Geared Motors

2011, Catalog, E86060-K5287-A111-A4

04/18/2017
ID: 109746828
FAQ SIMOGEAR, 2KJ1/2KJ3: Significance of permanent lubrication for geared motors.

Sizes 19 and 29 are permanently lubricated according to the operating instructions.

11/18/2016
ID: 109743083
Manual Manual BA 2310: MODULOG Motors M up to Size 200

05.04, Operating instructions

09/06/2016
ID: 27100014