- Save filter
- Load filter
- email on update
02 / 2018, Compact Operating Instructions, A5E36801139A/RS-AD
EC declaration of conformity A5E36964102
SIMOGEAR_EU_Declaration_of_Conformity_Motors_for_direct_mounting_ATEX A5E43968682
What does storage for up to 36 months mean for the geared motors?
Which oil has been used for the gear unit?
How is the oil condition evaluated
How is the pressure breather valve checked and activated?
What are the correct tightening torques for the fastening bolts?
SIMOGEAR_EU_Declaration_of_Conformity_DIN_EN_80079-36_ATEX A5E43968284
SIMOGEAR_EC declaration of conformity_DIN_EN_13463-1_ATEX A5E36964069
The VLplus and XLplus solutions do not just replace the mixer and agitator versions of MOTOX-N, they can also be seen as an additional reinforced version. They have been designed with a larger output shaft and flange, and a longer bearing distance. This makes it possible to absorb higher loads on the output shaft.
Our service is your partner for comprehensive support and innovative services for increasing your productivity. The original parts and manufacturing expertise we offer help you to achieve maximum machine availability and productivity.
The "fast lane" option (W50) is available for the SIMOGEAR product range SIMOGEAR gearbox size 09 to 189. • SIMOGEAR motor frame size 63…200 • Products and product options in delivery time category A (10 working days) and B (15 working days)
11 / 2017, Compact Hardware Installation Instructions, A5E39219255A/RS-AA
11 / 2017, Compact Hardware Installation Instructions, A5E35127197A/RS-AB
In addition to the most important technical data, the rating plate also includes the serial number and the coded production date.
07 / 2017, Operating Instructions, A5E36448105A/RS-AE
EC/EU declaration of conformity, functional safety A5E38058903