- Save filter
- Load filter
- email on update
02 / 2018, Compact Operating Instructions, A5E36801139A/RS-AD
EC declaration of conformity A5E36964102
What does storage for up to 36 months mean for the geared motors?
Which oil has been used for the gear unit?
How is the oil condition evaluated
How is the pressure breather valve checked and activated?
What are the correct tightening torques for the fastening bolts?
SIMOGEAR_EC declaration of conformity_DIN_EN_13463-1_ATEX A5E36964069
11 / 2017, Compact Hardware Installation Instructions, A5E35127197A/RS-AB
In addition to the most important technical data, the rating plate also includes the serial number and the coded production date.
07 / 2017, Operating Instructions, A5E36448105A/RS-AE
2017, Catalog, E86060-K5250-A111-A5-7600
Roller conveyors with frequency converters for variable speed are frequently found in conveyor systems. Roller conveyors with a variable speed achieve high conveying velocities with good positioning accuracy.
In the automotive industry, frequency-controlled roll conveyors are used to move skids in the linking conveyor system or between lifters. Roll conveyors operating with a variable speed achieve high conveying velocities with good positioning accuracy. In most cases, this is implemented using a rapid traverse/crawl switchover function.
11 / 2015, Hardware installation manual
02/2011, Compact Hardware Installation Instructions
02/2011, Compact Hardware Installation Instructions