29
Entries
Filtered by
'
2KJ3408-.HJ22-...
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate Manufacturer Declaration, Manufacturer

Declaration of Incorporation A5E36963968

10/09/2018
ID: 109481066
FAQ SIMOGEAR, 2KJ1/2KJ3: Reasons why bearings fail

Bearing failures – identifying causes & avoiding failures

08/02/2018
ID: 109759489
Catalog/Brochure Catalog MD 50.1: SIMOGEAR Geared Motors Helical, parallel shaft, bevel, helical worm and worm geared motors

PDF Update 02/2018, Catalog, E86060-K5250-A111-A5-7600

06/18/2018
ID: 109746934
Manual Compact Operating Instructions KA 2032: SIMOGEAR Worm geared motor S

02 / 2018, Compact Operating Instructions, A5E36801139A/RS-AD

04/18/2018
ID: 109480875
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC declaration of conformity A5E36964102

04/05/2018
ID: 109481348
FAQ SIMOGEAR, 2KJ1/2KJ3: Quick test to evaluate the condition of oil

How is the oil condition evaluated

01/29/2018
ID: 109755312
FAQ SIMOGEAR, 2KJ1/2KJ3: Storage up to 36 months with long-term preservation

What does storage for up to 36 months mean for the geared motors?

01/29/2018
ID: 109755293
FAQ SIMOGEAR, 2KJ1/2KJ3: Installing the oil expansion unit

How is the expansion unit installed?

01/29/2018
ID: 109755298
FAQ SIMOGEAR, 2KJ1/2KJ3: Oil specification on rating plates

Which oil has been used for the gear unit?

01/29/2018
ID: 109755294
FAQ SIMOGEAR, 2KJ1/2KJ3: Tightening torques for fastening bolts

What are the correct tightening torques for the fastening bolts?

01/25/2018
ID: 109755249
FAQ SIMOGEAR, 2KJ1/2KJ3: Checking the pressure breather valve

How is the pressure breather valve checked and activated?

01/25/2018
ID: 109755264
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, TÜV (technischer Überwachungsverein)

SIMOGEAR_EC declaration of conformity_DIN_EN_13463-1_ATEX A5E36964069

01/24/2018
ID: 109481069
Manual Compact Hardware Installation Instructions KA 2530-1: SIMOGEAR Oil expansion tank

11 / 2017, Compact Hardware Installation Instructions, A5E35127197A/RS-AB

11/24/2017
ID: 109480511
FAQ SIMOGEAR, 2KJ1/2KJ3: Rating plate data and serial number

In addition to the most important technical data, the rating plate also includes the serial number and the coded production date.

11/23/2017
ID: 109752290
Manual Operating instructions BA 2730: SIMOGEAR Geared motor with encoder for safety-relevant applications

07 / 2017, Operating Instructions, A5E36448105A/RS-AE

10/27/2017
ID: 109479557
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738613
Application example SINAMICS G110M, SIMOGEAR: Roller conveyor with variable speed in IP65

Roller conveyors with frequency converters for variable speed are frequently found in conveyor systems. Roller conveyors with a variable speed achieve high conveying velocities with good positioning accuracy.

04/17/2015
ID: 109588073
Application example SINAMICS G, SIMATIC: Driver blocks for Roll conveyors with variable speed

In the automotive industry, frequency-controlled roll conveyors are used to move skids in the linking conveyor system or between lifters. Roll conveyors operating with a variable speed achieve high conveying velocities with good positioning accuracy. In most cases, this is implemented using a rapid traverse/crawl switchover function.

03/24/2015
ID: 109587632
Manual Mounting instructions absolut encoder 1XP8024-21 SSI/HTL

11 / 2015, Hardware installation manual

02/14/2014
ID: 88653897
Manual Mounting instructions: Incremental encoder 1XP8012 / 1XP8032 HTL

02/2011, Compact Hardware Installation Instructions

04/19/2011
ID: 27102847