46
Entries
Filtered by
'
2KJ3505-.FN23-...
'
 
Entries per page: 20 50 100
...
1
2
3
...
FAQ Approved lubricants (NT 7300 & T 7300) - lubricant approval for SIMOGEAR geard motors and FLENDER gear units

Lubricant management for SIMOGEAR geared motors and FLENDER gear units

10/19/2018
ID: 44231658
(12)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, TÜV (technischer Überwachungsverein)

SIMOGEAR_EU_Declaration_of_Conformity_DIN_EN_80079-36_ATEX A5E43968284

10/09/2018
ID: 109755250
(0)
Certificate Manufacturer Declaration, Manufacturer

Declaration of Incorporation A5E36963968

10/09/2018
ID: 109481066
(0)
FAQ SIMOGEAR, 2KJ1/2KJ3: Reasons why bearings fail

Bearing failures – identifying causes & avoiding failures

08/02/2018
ID: 109759489
(2)
Product note SIMOGEAR coupling adapter for servomotors (KS adapter) - Sales release for SIMOTICS S-1FL6 standard servomotors

By combining the Siemens servomotor portfolio with SIMOGEAR geared motors, applications with the highest demands on precision, dynamics, compactness and weight can be served. The SIMOGEAR KS adapter is the flexible solution for connecting the various gearbox types with defined Siemens servomotors.

06/29/2018
ID: 109757111
(2)
Catalog/Brochure Catalog MD 50.1: SIMOGEAR Geared Motors Helical, parallel shaft, bevel, helical worm and worm geared motors

PDF Update 02/2018, Catalog, E86060-K5250-A111-A5-7600

06/18/2018
ID: 109746934
(11)
Product note SIMOGEAR input unit A - Sales release

For the majority of applications, directly mounting the motor on the gear unit is the optimal solution when it comes to compactness and weight. However, as this is not possible in all cases, SIMOGEAR gear units can also be fitted with an input unit.

06/07/2018
ID: 109750640
(3)
Product note Sales and delivery release for SIMOGEAR and MOTOX-N 2nd Life with SIMOTICS GP-1LE1 in SH63 and 71

The SIMOTICS GP 1LE1 motors in SH63 and 71 for SIMOGEAR and MOTOX-N 2nd Life were released for sale on June 1, 2018.

06/05/2018
ID: 109757912
(0)
Product note ATEX marking according to EN ISO 80079-36/-37 for SIMOGEAR and MOTOX-N

In the non-electrical equipment for explosive atmospheres range, the previous EN 13463 -1, EN 13463-5, -6, and -8 standards have been replaced by the latest generation of EN 80079-36 and EN 80079-37 standards.

05/22/2018
ID: 109757427
(0)
Product note SIMOGEAR for high shaft loads – sales and delivery release for VLplus and XLplus (frame sizes 149 to 169)

The SIMOGEAR VLplus and XLplus solutions do not just replace the mixer and agitator versions of MOTOX-N, they can also be seen as additional reinforced versions. They have been designed with a larger output shaft and flange, and a longer bearing span. This makes it possible to absorb higher loads on the output shaft.

For products: 2KJ32.., 2KJ34.., 2KJ31.., 2KJ35.., 2KJ33..
05/02/2018
ID: 109757124
(0)
Product note SIMOGEAR – Two-sided oil sight glass for bevel and helical worm gearboxes

The oil level of SIMOGEAR gearboxes is normally checked by means of the oil level control screw. An oil sight glass can be optionally selected for visual monitoring. For cases in which geared motors are mounted at both the DE and NDE ends (see illustration below), a two-sided oil sight glass is required.

For products: 2KJ35.., 2KJ36..
05/02/2018
ID: 109757290
(0)
Manual Compact Operating Instructions KA 2032: SIMOGEAR Worm geared motor S

02 / 2018, Compact Operating Instructions, A5E36801139A/RS-AD

04/18/2018
ID: 109480875
(1)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, TÜV (technischer Überwachungsverein)

SIMOGEAR_EU_Declaration_of_Conformity_Motors_for_direct_mounting_ATEX A5E43968682

04/05/2018
ID: 109755253
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC declaration of conformity A5E36964102

04/05/2018
ID: 109481348
(2)
Manual Freigegebene Schmierstoffe NT 7300

21.11.2017, Operating Instructions, A5E43774560A

02/01/2018
ID: 109753864
(2)
FAQ SIMOGEAR, 2KJ1/2KJ3: Quick test to evaluate the condition of oil

How is the oil condition evaluated

01/29/2018
ID: 109755312
(1)
FAQ SIMOGEAR, 2KJ1/2KJ3: Storage up to 36 months with long-term preservation

What does storage for up to 36 months mean for the geared motors?

01/29/2018
ID: 109755293
(0)
FAQ SIMOGEAR, 2KJ1/2KJ3: Installing the oil expansion unit

How is the expansion unit installed?

01/29/2018
ID: 109755298
(0)
FAQ SIMOGEAR, 2KJ1/2KJ3: Oil specification on rating plates

Which oil has been used for the gear unit?

01/29/2018
ID: 109755294
(0)
FAQ SIMOGEAR, 2KJ1/2KJ3: Tightening torques for fastening bolts

What are the correct tightening torques for the fastening bolts?

01/25/2018
ID: 109755249