50
Entries
Filtered by
'
2KJ3605-.BA05-...
'
 
Entries per page: 20 50 100
...
1
2
3
...
FAQ Rotary encoder – points to note before carrying out replacement

Rotary encoder

02/12/2019
ID: 109764020
(0)
Manual Freigegebene Schmierstoffe NT 7300

05.02.2019, Operating Instructions, A5E43774560A

02/11/2019
ID: 109753864
(2)
Product note SIMOGEAR coupling adapter for servomotors (KS adapter) - Sales release for SIMOTICS S-1FK2 and 1FK7 servomotors

By combining the Siemens servomotor portfolio with SIMOGEAR geared motors, applications with the highest demands on precision, dynamics, compactness and weight can be catered to. The SIMOGEAR KS adapter is the flexible solution for connecting the various gearbox types with defined Siemens servomotors.

02/08/2019
ID: 109763365
(1)
Product note SIMOGEAR: Sales release for synchronous reluctance geared motors

With immediate effect, sales release is granted for synchronous reluctance geared motors which are directly attached to SIMOGEAR gearboxes.

02/06/2019
ID: 109761835
(0)
Manual Operating Instructions BA 2330: LA / LE motors for mounting on SIMOGEAR gearboxes

11 / 2018, Operating Instructions, A5E37460917A/RS-AD

01/10/2019
ID: 60666508
(5)
Product note SIMOGEAR 2KJ3 - Sales and delivery release for the use of SIMOGEAR geared motors at ambient temperatures below -20°C

Effective November 22, 2018, SIMOGEAR geared motors will be released and made available for sale for use in environments with ambient temperatures <-20°C.

11/28/2018
ID: 109760368
(0)
Manual Compact Operating Instructions KA 2032: SIMOGEAR Worm geared motor S

11 / 2018, Compact Operating Instructions, A5E36801139A/RS-AE

11/26/2018
ID: 109480875
(1)
Manual Operating instructions BA 2730: SIMOGEAR Geared motor with encoder for safety-relevant applications

11 / 2018, Operating Instructions, A5E36448105A/RS-AF

11/08/2018
ID: 109479557
(1)
Product note Country of origin data on the rating plate for SIMOGEAR and MOTOX-N 2nd Life

In future, the country of origin will also be stamped on all SIMOGEAR and MOTOX-N 2nd Life rating plates alongside the manufacturer's address.

11/08/2018
ID: 109761723
(0)
Certificate Manufacturer Declaration, Manufacturer

Declaration of Incorporation A5E36963968

10/24/2018
ID: 109481066
(0)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity, TÜV (technischer Überwachungsverein)

EC/EU declaration of conformity, functional safety A5E38058903

10/23/2018
ID: 109736322
(0)
FAQ Approved lubricants (NT 7300 & T 7300) - lubricant approval for SIMOGEAR geard motors and FLENDER gear units

Lubricant management for SIMOGEAR geared motors and FLENDER gear units

10/19/2018
ID: 44231658
(13)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, TÜV (technischer Überwachungsverein)

SIMOGEAR_EU_Declaration_of_Conformity_DIN_EN_80079-36_ATEX A5E43968284

10/09/2018
ID: 109755250
(0)
FAQ SIMOGEAR, 2KJ1/2KJ3: Reasons why bearings fail

Bearing failures – identifying causes & avoiding failures

08/02/2018
ID: 109759489
(2)
Product note SIMOGEAR coupling adapter for servomotors (KS adapter) - Sales release for SIMOTICS S-1FL6 standard servomotors

By combining the Siemens servomotor portfolio with SIMOGEAR gear boxes, applications with the highest demands on precision, dynamics, compactness and weight can be served. The SIMOGEAR KS adapter is the flexible solution for connecting the various gearbox types with defined Siemens servomotors.

06/29/2018
ID: 109757111
(4)
Product note SIMOGEAR input unit A - Sales release

For the majority of applications, directly mounting the motor on the gear unit is the optimal solution when it comes to compactness and weight. However, as this is not possible in all cases, SIMOGEAR gear units can also be fitted with an input unit.

06/07/2018
ID: 109750640
(3)
Product note Sales and delivery release for SIMOGEAR and MOTOX-N 2nd Life with SIMOTICS GP-1LE1 in SH63 and 71

The SIMOTICS GP 1LE1 motors in SH63 and 71 for SIMOGEAR and SH71 for MOTOX-N 2nd Life were released for sale on June 1, 2018. MOTOX-N 2nd Life size 18-28 is not available with 1LE1 motors.

06/05/2018
ID: 109757912
(0)
Product note ATEX marking according to EN ISO 80079-36/-37 for SIMOGEAR and MOTOX-N

In the non-electrical equipment for explosive atmospheres range, the previous EN 13463 -1, EN 13463-5, -6, and -8 standards have been replaced by the latest generation of EN 80079-36 and EN 80079-37 standards.

05/22/2018
ID: 109757427
(0)
Product note SIMOGEAR – Two-sided oil sight glass for bevel and helical worm gearboxes

The oil level of SIMOGEAR gearboxes is normally checked by means of the oil level control screw. An oil sight glass can be optionally selected for visual monitoring. For cases in which geared motors are mounted at both the DE and NDE ends (see illustration below), a two-sided oil sight glass is required.

For products: 2KJ35.., 2KJ36..
05/02/2018
ID: 109757290
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, TÜV (technischer Überwachungsverein)

SIMOGEAR_EU_Declaration_of_Conformity_Motors_for_direct_mounting_ATEX A5E43968682

04/05/2018
ID: 109755253
(0)
 
Entries per page: 20 50 100
...
1
2
3
...