12
Entries
Filtered by
'
6FX50.2-5CN31-...
'
 
Entries per page: 20 50 100
...
1
...
Catalog/Brochure Catalog NC 82: SINUMERIK 828 Equipment for Machine Tools

2018, Catalog, E86060-K4482-A101-A6-7600

11/24/2018
ID: 109746977
(3)
Certificate General Product Approval, CCC

China Compulsory Product Certificate 2018-J-355165-05

08/24/2018
ID: 109744489
(2)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.NRo.K.02.1711.010

01/29/2018
ID: 109741572
(1)
Catalog/Brochure Catalog D 21.4: SINAMICS S120 and SIMOTICS

2017, Catalog, E86060-K5521-A141-A1-7600

04/21/2017
ID: 109747019
(17)
Catalog/Brochure Catalog NC 62: SINUMERIK 840 Equipment for Machine Tools

2016, Catalog, E86060-K4462-A101-A2-5Z00

04/19/2017
ID: 109746845
(3)
Product note MOTION-CONNECT power cables for SINAMICS S120 Booksize Motor Modules 3 A to 30 A - announcement of product phase-out as of October 1, 2016.

In line with the product phase-out announcement for the SINAMICS drive system S120 Booksize Motor Modules 3 A to 30 A as of October 1, 2016, product phase-out is also announced for the related MOTION-CONNECT power cables.

08/22/2016
ID: 109739633
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738659
(0)
Download Power cables for SINAMICS S120 Motor Modules up to 30A (Basic cables)

Assembly drawings. including configuration and assignment plan

07/27/2016
ID: 109739277
(1)
Product note Delivery release: MOTION-CONNECT power cables for SINAMICS S120 booksize motor Modules C/D types

New MOTION-CONNECT power cables are available, which are harmonized and coordinated with the new SINAMICS S120 booksize Motor Modules C/D types and which are used to connect SIMOTICS motors. They supplement the previous range of MOTION-CONNECT PUR MC800PLUS, which are typically used in drag cable systems - and PVC MC500 cables, typical for fixed installation. Release for sale and delivery is planned for the end of October, 2015.

11/18/2015
ID: 109480406
(6)
Product note Release for sale and delivery MOTION-CONNECT trailable power cables for 1FK701x (SH20) motors

The launch of the new and thinner MOTION-CONNECT MC800PLUS cables sold by the meter allows a size 0.5 (M17) connector to be used when assembling trailable power cables. The 1FK701x (SH20) can therefore be directly connected to SINAMICS S120 using trailable cables. The previously required adapter ...

09/22/2011
ID: 53505222
(0)
Product note Power connector with 90° rotary locking (twistlock) as innovation for the power cables for SINAMICS S120

Effective immediately, the MOTION-CONNECT power cables to connected 1FT/1FK/1PH motors to SINAMICS S120 Motor Modules with plug connection (3 A to 30 A), will have a new connector with 90° rotary locking (twistlock). ...

03/23/2010
ID: 41827022
(1)
Product note Release for sale and general availability MOTION CONNECT 500 and 800 cables with SPEED CONNECT connectors

The new pre-assembled cables with SPEED CONNECT connectors can now be immediately ordered and supplied. They are based on the well-proven MC500 and 800 cables that are sold by the meter as well as the new SPEED CONNECT connectors with quick release mechanism. ...

06/22/2009
ID: 35943607
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
    Topic pages for these entries