6
Entries
Filtered by
'
6FX5012-5DS01-...
'
 
Entries per page: 20 50 100
...
1
...
Certificate General Product Approval, CCC

China Compulsory Product Certificate 2018-J-355165-04

02/27/2018
ID: 109744489
(2)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.NRo.K.02.1711.010

01/29/2018
ID: 109741572
(1)
Product note MOTION-CONNECT power cables for SINAMICS S120 Booksize Motor Modules 3 A to 30 A - announcement of product phase-out as of October 1, 2016.

In line with the product phase-out announcement for the SINAMICS drive system S120 Booksize Motor Modules 3 A to 30 A as of October 1, 2016, product phase-out is also announced for the related MOTION-CONNECT power cables.

08/22/2016
ID: 109739633
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738659
(0)
Download Power cables for SINAMICS S120 Motor Modules up to 30A (Basic cables)

Assembly drawings. including configuration and assignment plan

07/27/2016
ID: 109739277
(1)
Product note Release for sale and delivery MOTION-CONNECT trailable power cables for 1FK701x (SH20) motors

The launch of the new and thinner MOTION-CONNECT MC800PLUS cables sold by the meter allows a size 0.5 (M17) connector to be used when assembling trailable power cables. The 1FK701x (SH20) can therefore be directly connected to SINAMICS S120 using trailable cables. The previously required adapter ...

09/22/2011
ID: 53505222