6
Entries
Filtered by
'
6FX7008-1BB31-...
'
 
Entries per page: 20 50 100
...
1
...
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.NRo.K.02.1711.010

01/29/2018
ID: 109741572
(1)
Manual Catalog D 21.4 N: SINAMICS S120 and SIMOTICS

News 10/2017, Catalog, E86060-K5521-E141-A1-7600

11/22/2017
ID: 109751875
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738659
(0)
Product note Release for sale and delivery MOTION-CONNECT trailable power cables for 1FK701x (SH20) motors

The launch of the new and thinner MOTION-CONNECT MC800PLUS cables sold by the meter allows a size 0.5 (M17) connector to be used when assembling trailable power cables. The 1FK701x (SH20) can therefore be directly connected to SINAMICS S120 using trailable cables. The previously required adapter ...

09/22/2011
ID: 53505222
(0)
Product note Release for sale and delivery MOTION-CONNECT 800PLUS, 4x2.5 up to 4x16 mm2 with/without brake conductors

According to announcement 45977319, the new MOTION-CONNECT 800PLUS power cables are released for sale and delivery: Cables sold by meter, with/without brake conductors 4x2.5 mm2 (6FX8008-1BA21/-1BB21) 4x4 mm2 (6FX8008-1BA31/-1BB31) 4x6 mm2 (6FX8008-1BA41/-1BB41) and Cable sold by the meter with b...

06/09/2011
ID: 50304213
(0)
Product note Discontinuation of 4x4 mm2 MOTION-CONNECT MC700 power cables supplied by the meter as well as preassembled 4x2.5/4/6 mm2 cables with brake wires.

With immediate effect, MOTION-CONNECT MC700 power cables will be replaced accordingly and announced, in accordance with the announcements made in 49078789 and 50304213 and the introduction of the new MOTION-CONNECT MC800PLUS cables supplied by the meter: Cables supplied by the meter, order no. 6F...

06/01/2011
ID: 49079428
(0)
 
Entries per page: 20 50 100
...
1
...