- Save filter
- Load filter
- email on update
EC-Declaration of Conformity 664.NRo.K.02.1711.010
News 10/2017, Catalog, E86060-K5521-E141-A1-7600
2017, Catalog, E86060-K4482-A101-A5-7600
2016, Catalog, E86060-K4462-A101-A2-5Z00
In line with the product phase-out announcement for the SINAMICS drive system S120 Booksize Motor Modules 3 A to 30 A as of October 1, 2016, product phase-out is also announced for the related MOTION-CONNECT power cables.
Assembly drawings. including configuration and assignment plan
New MOTION-CONNECT power cables are available, which are harmonized and coordinated with the new SINAMICS S120 booksize Motor Modules C/D types and which are used to connect SIMOTICS motors. They supplement the previous range of MOTION-CONNECT PUR MC800PLUS, which are typically used in drag cable systems - and PVC MC500 cables, typical for fixed installation. Release for sale and delivery is planned for the end of October, 2015.
With immediate effect, SIEMENS offers new innovative cables and connections on the basis of the proven MOTION-CONNECT 700 and MC800 products: ...
According to announcement 45977319, the new MOTION-CONNECT 800PLUS power cables are released for sale and delivery: Cables sold by meter, with/without brake conductors 4x2.5 mm2 (6FX8008-1BA21/-1BB21) 4x4 mm2 (6FX8008-1BA31/-1BB31) 4x6 mm2 (6FX8008-1BA41/-1BB41) and Cable sold by the meter with b...
In accordance with the specifications made in the SINAMICS Equipment Manual GH2, maximally permissible lengths must be observed when using DRIVE-CLiQ L cables (70m with 6FX2002-1DCxx, 100m with 6FX5002-2DCxx and 50m with 6FX8002-2DCxx). ...
Effective immediately, the MOTION-CONNECT power cables to connected 1FT/1FK/1PH motors to SINAMICS S120 Motor Modules with plug connection (3 A to 30 A), will have a new connector with 90° rotary locking (twistlock). ...
The new pre-assembled cables with SPEED CONNECT connectors can now be immediately ordered and supplied. They are based on the well-proven MC500 and 800 cables that are sold by the meter as well as the new SPEED CONNECT connectors with quick release mechanism. ...