6FX8012-5CS21-...
'
 
Entries per page: 20 50 100
...
1
...
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.NRo.K.02.1711.010

01/29/2018
ID: 109741572
(1)
Product note MOTION-CONNECT power cables for SINAMICS S120 Booksize Motor Modules 3 A to 30 A - announcement of product phase-out as of October 1, 2016.

In line with the product phase-out announcement for the SINAMICS drive system S120 Booksize Motor Modules 3 A to 30 A as of October 1, 2016, product phase-out is also announced for the related MOTION-CONNECT power cables.

08/22/2016
ID: 109739633
(0)
Product note Power connector with 90° rotary locking (twistlock) as innovation for the power cables for SINAMICS S120

Effective immediately, the MOTION-CONNECT power cables to connected 1FT/1FK/1PH motors to SINAMICS S120 Motor Modules with plug connection (3 A to 30 A), will have a new connector with 90° rotary locking (twistlock). ...

03/23/2010
ID: 41827022