×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Example type
  • Save filter
  • Load filter
  • e-mail on update
13
Entries
Filtered by
'
SINAMICS G110M Motor-Integrated Frequency Converters
'
and
'
Application example
'
 
Entries per page: 20 50 100
...
1
...
Application example SINAMICS DriveSim Basic

SINAMICS DriveSim Basic provides easy-to-use models for PROFIdrive-enabled SINAMICS drives, so you can create a digital twin of your drive.

09/16/2021
ID: 109798225
(16)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(2)
Application example SIMATIC S7-1200 / 1500: Encoderless Positioning with SINAMICS G

In most applications, measuring systems are used to determine position actual values; for example a motor encoder. There are also many applications where encoders are not necessary and in fact, in some cases, an encoder is not required at all. The subsequent application example discusses the various options and secondary conditions relating to encoderless positioning.

09/03/2019
ID: 109767951
(11)
Application example SINAMICS Positioning a G110M/G120 (Startdrive) with S7-1500 (TO) via PROFINET/PROFIBUS with Safety Integrated and HMI

This application example shows how to configure the positioning function of a SIMATIC S7-1500 and offers a HMI to test the functions.

07/12/2018
ID: 81666970
(11)
Application example SINAMICS G: Speed Control of a G110M / G120 (Startdrive) with S7-1500 (TO) via PROFINET or PROFIBUS with Safety Integrated (via Terminal) and HMI

SIMATIC S7-1500 CPUs support the connection of PROFIdrive-capable drives via PROFINET or PROFIBUS as a speed axis or positioning axis.

07/10/2018
ID: 78788716
(12)
Application example SINAMICS G: Speed Control of a G120 (Startdrive) with S7-1200 via PROFINET/PROFIBUS DP with Safety Integrated (via Terminal) and HMI

SIMATIC S7-1200 can be operated as PROFINET controller as well as PROFIBUS master (with CM 1243-5). A SINAMICS G110M or G120 shall be connected as as PROFINET device or as PROFIBUS slave. The PLC shall have read/write access to the process data and parameters of the drive.

07/10/2018
ID: 70155469
(37)
Application example SINAMICS G: Speed control of a G110M/G120/G120C/G120D using S7-300/400F (STEP 7 V5) with PROFINET/PROFIBUS and Safety Integrated and HMI

Speed control of a SINAMICS G120 drive via PROFINET or PROFIBUS DP with a SIMATIC S7-300/400.

07/04/2017
ID: 60441457
(10)
Application example SINAMICS G110M AS-Interface control function blocks

The SINAMICS G110M implements AS-Interface communication with the control unit CU240M AS-i. The drive can therefore be controlled with AS-i-masters. This application offers control function blocks for Step 7 V5.5 and TIA V13 Sp1 for cyclic and acyclic communication.

05/31/2016
ID: 109481531
(8)
Application example Converter SINAMICS G110M

04/2015, FW V4.7.3, Getting Started, A5E36100338B AA, (null)

07/08/2015
ID: 109478067
(1)
Application example SINAMICS G110M, SIMOGEAR: Roller conveyor with variable speed in IP65

Roller conveyors with frequency converters for variable speed are frequently found in conveyor systems. Roller conveyors with a variable speed achieve high conveying velocities with good positioning accuracy.

04/17/2015
ID: 109588073
(1)
Application example SINAMICS G, SIMATIC: Driver blocks for Roll conveyors with variable speed

In the automotive industry, frequency-controlled roll conveyors are used to move skids in the linking conveyor system or between lifters. Roll conveyors operating with a variable speed achieve high conveying velocities with good positioning accuracy. In most cases, this is implemented using a rapid traverse/crawl switchover function.

03/24/2015
ID: 109587632
(2)
Application example SINAMICS G: Speed control of a G110M/G120/G120C/G120D/G120P using S7-300/400 (STEP 7 V5) with PROFINET/PROFIBUS, Safety Integrated and HMI

Task A SIMATIC S7-300/400 is to control a SINAMICS G110M/G120 drive via PROFINET or PROFIBUS DP. ...

12/12/2014
ID: 58820849
(16)
Application example SINAMICS G: Speed control of a G120 using S7-300/400 (STEP 7 V5) with PROFIBUS and Safety Integrated (encoderless,not via PROFIsafe)

Exclusion: This application only applies to SINAMICS G120 CU´s with Firmware < V4.0 ...

07/15/2010
ID: 24230051
(0)
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit