11413
Entries
Filtered by
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note Update information V 1.01 for ET 200SP TM ECC PL ST 6FE1242-6TM20-0BB1

As of 01 July 2019 , the product ET 200SP TM ECC PL ST will only be delivered with the version V1.01. An update of the first delivery stage with the version V1.00 is not possible.

For products: 6FE1242-6TM20-0BB1
07/17/2019
ID: 109769393
Product note Optimized current consumption in the control circuit for 3RM1 24 V DC versions

The control circuit of the hybrid motor starters has been optimized with regard to current consumption. This allows less powerful power supplies and also control outputs to now be used.

07/17/2019
ID: 109769302
Product note Shortening of operating times for 3RM1 Standard versions

Thanks to continuous optimization of the 3RM1 hybrid motor starters, the operating times of the Standard versions have been shortened, thus allowing time-critical applications to now be better served.

07/17/2019
ID: 109769303
Product note Compatibility of the 3RW44 PCS 7 Library versions with the different PCS 7 versions

Information about the compatibility of the available PCS 7 Libraries (main line and migration libraries) for the 3RW44 Soft Starter with the different PCS 7 versions.

07/16/2019
ID: 109768954
Product note SIMOCODE pro block library for SIMATIC PCS 7 - Overview

Information about the available versions of the SIMOCODE pro block library for PCS 7, including links to updates and hotfixes for the library.

07/16/2019
ID: 109760422
Product note SIRIUS 3RW44 soft starter block library for SIMATIC PCS 7 - Overview

Information about available versions of the 3RW44 block library for PCS 7, including links to updates and hotfixes.

07/16/2019
ID: 109760625
Product note Product discontinuation SITOP power flexi

The power supply SITOP power flexi (6EP1353-2BA00) will be discontinued effective September 2019.

For products: 6EP1353-2BA00
07/16/2019
ID: 109769327
Product note CNC Shopfloor Management Software - Release of Hotfixes for ACM and Omative Pro

The following Hotfixes for ACM and Omative Pro have been released for delivery:

07/16/2019
ID: 109768933
Product note New dimensions for 3RF24 single-phase solid-state contactors

Compact dimensions for 3RF24 single-phase solid-state contactors through optimization of the heat sink

07/15/2019
ID: 109769031
Product note SIMATIC Virtualization as a Service V3.4 - Sales and Delivery Release

The Version 3.4 has been released for sales and delivery with immediate effect.

07/12/2019
ID: 109769236
07/11/2019
ID: 109769066
Product note Product phase-out and product discontinuation for SIMATIC IPC BIOS Manager and SIMATIC IPC Service USB Flash Drive

Herewith Product phase-out and product discontinuation for SIMATIC IPC BIOS Manager and SIMATIC IPC Service USB Flash Drive are announced.

07/11/2019
ID: 109769074
Product note Delivery Release for RUGGEDCOM ROX 2.13.1

RUGGEDCOM ROX-II® version 2.13.1 software is a Generally Available maintenance release of the RUGGEDCOM ROX-II® operating system and is now available for the Siemens RUGGEDCOM Products.

07/11/2019
ID: 109769007
Product note Delivery release for Rack PC SIMATIC IPC347E - Additional configuration with Windows 10 Enterprise LTSB 2016

Effective immediately, a further configuration of the SIMATIC IPC347E Rack PC is released for delivery. This version offers additional four configurations with Windows 10 Enterprise LTSB and can also be supplied ex stock.

07/10/2019
ID: 109768590
Product note SIMOTICS S - 1FG1 Servo Geared Motors – Portfolio expansion with gearbox size 19 for helical and bevel gearboxes

The sales release for the expansion of the SIMOTICS S - 1FG1 servo geared motors with the smallest 2/3-stage helical gearboxes and the 2-stage bevel gearboxes in size 19 took place in calendar week 19 and the delivery release in calendar week 23.

07/10/2019
ID: 109769058
Product note Link collection on the topic of SINUMERIK Safety Integrated

This product news contains a link collection about the topic of "SINUMERIK Safety Integrated" and "SINUMERIK Safety Integrated plus".

07/10/2019
ID: 109475885
Product note Phase-out announcement of SINAMICS G110 standard drives

Effective October 1st, 2019 the SINAMICS G110 standard drives including selected options will be withdrawn from the active marketing phase and managed as a product to be phased out..

07/10/2019
ID: 109769053
Product note Delivery Release: SIVACON S4 - VDE Approbation

The high quality of SIVACON S4 assemblies has been checked and confirmed according to IEC 61439-1/2 by an independet certifier. Therefore Siemens is very well experienced in developing power distribution boards an can look back to developing switchboards for 40 years.

07/09/2019
ID: 109767387
Product note Portfolio expansion, pre-assembled M12 connecting cable (L-coded, power)

Portfolio expansion of the M12 connecting cable with the new power connecting cable with L-coding and 180° cable outlet. The power connecting cables are released for delivery and are available from stock in various lengths.

07/08/2019
ID: 109768963
Product note Unrestricted delivery release for Gigabit and EEC versions of the SCALANCE XC-200 product line

The following Industrial Ethernet switches of the SCALANCE XC-200 product line have been released for unrestricted delivery with immediate effect. The KC approval is expected to be available by the end of 2019. The marine approvals are planned.

07/08/2019
ID: 109768959
 
Entries per page: 20 50 100
...
1
2
3
4
5
...