11303
Entries
Filtered by
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note UMC User Manual Collection V4.7 SP3/4 user documentation for SINUMERIK in all available languages

A new edition of the User Manual Collection (UMC) for SINUMERIK controllers 840D sl, 828D and 808D ADVANCED is available with immediate effect. article number: 6FC5298-7CA00-1YG2

05/22/2019
ID: 109767820
Product note SINAMICS G120C frame size FSAA to FSC PROFINET versions – Dimension Improvement.

In line with our policy of continuous improvement of our products, we are making a small change to the PROFINET versions of SINAMICS G120C. (Frame size FSAA-FSC only), making it more compact

05/22/2019
ID: 109767110
Product note Sales and Delivery Release: SIMATIC SIS compact V9.0 Service Pack 2

Service Pack 2 for SIMATIC SIS compact V9.0 is now available. Service Pack 2 implements measures for quality improvement in the SIMATIC SIS compact V9.0 process control system. This article includes all information you need for ordering and delivery logistics of SIMATIC SIS compact V9.0 SP2.

For products: 6ES7658-4XX58-7YT8, 6ES7658-...58-....
05/22/2019
ID: 109767824
Product note Delivery Release: Residual Current Device type B/B+ for 3VA11 (RCD520B)

Load side mounted residual current device type B and B+ with protection and monitoring mode 3- and 4-pole version for 3VA with TMTU up to 160 A (3VA11).

For products: 3VA9113-0RL21, 3VA9114-0RL21
05/21/2019
ID: 109767821
Product note Sales and Delivery Release of SIMATIC PCS 7 Plant Accelerator V3.0

Version 3.0 of the SIMATIC PCS 7 Plant Automation Accelerator (PAA) is now available for the integrated engineering workflow from process description to automation program.

For products: 6ES7658-...58-....
05/21/2019
ID: 109767530
Product note Patch: TIA Portal V14 SP1 Update 7 for the optimization and system stabilization of KTP400F Mobile, KTP700(F) Mobile and KTP900(F) Mobile

Patch: "KTPMobile" for TIA Portal V14 SP1 Update 7 includes corrections for optimization and stabilization.

05/21/2019
ID: 109766295
Product note SIMOTICS S 1FG1 Servo Geared Motors – Update of Option N16

Order restrictions for Option N16 = increased resistance to chemicals, have largely been lifted.

05/20/2019
ID: 109767544
Product note SIMOGEAR coupling adapter for servomotors (KS-Adapter) - Sales release for SIMOTICS S-1FT7 and SIMOTICS M-1PH8

By combining the Siemens servomotor portfolio with SIMOGEAR geared motors, applications with the highest demands on precision, dynamics, compactness and weight can be catered to. The SIMOGEAR KS-Adapter is the flexible solution for connecting the various gearbox types with defined Siemens servomotors.

05/20/2019
ID: 109767684
05/17/2019
ID: 109767732
Product note Sales- and delivery release SINAMICS V5.2 HF2 for SINAMICS S210

SINAMICS Version 5.2 HF2 is now available for the SINAMICS S210 drive system in 1AC 230V and 3AC 400V (FSA/FSB) versions.

05/17/2019
ID: 109767582
05/17/2019
ID: 109767736
Product note Sales and delivery release SIMATIC Industrial Flat Panel Cable Sets 15m with Display Port

Effective immediately, a connecting cable set is available for use with the display port interface of flat panel monitors. The length is 15 m. The components are shipped ex stock.

05/16/2019
ID: 109767583
Product note Delivery release SIMATIC IFP Basic

The new SIMATIC IFP Basic product line with display sizes from 12" to 22" is now available for delivery.

05/15/2019
ID: 109767074
Product note CNC Shopfloor Management Software- General sales and delivery release for Manage MyMachines V1.6 on MindSphere 3.0

Manage MyMachines V1.6 based on MindSphere 3.0 has been released for sales and delivery. This information is directed towards Siemens sales personnel, OEMs and end users ordering Manage MyMachines or already using this product.

For products: 6FC6120-1AB00-0YB0
05/14/2019
ID: 109765841
Product note CNC Shopfloor Management Software - General delivery release Software and Hardware for - ACM 3rd Party - VCM SINUMERIK 840Dsl and 3rd Party - AVCM SINUMERIK 840Dsl and 3rd Party

The following products have been released for general delivery as Version V01.01.10.00 (Software inclusive of the necessary Hardware) : - Adaptive Control and Monitoring (ACM) 3rd Party - Vibration Control and Monitoring (VCM) for SINUMERIK 840Dsl and 3rd Party - Adaptive Vibration Control and Monitoring (AVCM) for SINUMERIK 840Dsl and 3rd Party

05/14/2019
ID: 109765098
Product note Delivery Release SIMATIC Plant Asset Maintenance (PAM) Station V1.0

Delivery Release for the SIMATIC Plant Asset Maintenance Station V1.0 (SIMATIC PAM Station).

For products: 6ES7658-...58-....
05/14/2019
ID: 109766967
Product note Sales and Delivery Release for SIMATIC Energy Efficiency Package

The Bundle SIMATIC Energy Energy Efficiency Package is available for delivery effective immediately.

For products: 6AV6372-3DF67-1AA1, 6AV6372-3DF67-1AA2
05/14/2019
ID: 109767348
Product note Sales release of SINAMICS V20 firmware V03.96.00.00

With immediate effect, SINAMICS V20 firmware version V03.96.00.00 is released for sale.

05/14/2019
ID: 109767473
Product note Sales and Delivery Release: SIMATIC PCS 7 V9.0 Service Pack 2 EU & ASIA

Service Pack 2 is now available for SIMATIC PCS 7 V9.0 and SIMATIC PCS 7 V9.0 ASIA. Service Pack 2 implements measures for quality improvement in the SIMATIC PCS 7 V9.0 process control system. This article includes all information you need for ordering and delivery logistics of SIMATIC PCS 7 V9.0 SP2.

For products: 6ES7658-...58-....
05/14/2019
ID: 109759352
 
Entries per page: 20 50 100
...
1
2
3
4
5