11357
Entries
Filtered by
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note Delivery Release - 5SL60 - compact MCB 1+N - w/o N-left types

Compact MCB 1+N 5SL60

06/25/2019
ID: 109768651
(0)
Product note CNC Shopfloor Management Software - Release for delivery for Optimize MyMachining /Trochoidal V1.1

Version 1.1 of the SINUMERIK Edge application “Optimize MyMachining /Trochoidal” has been released for delivery. This product is designed to provide optimized toolpath generation for milling programs directly at the SINUMERIK control.

For products: 6FC6250-2LE00-0YB0
06/25/2019
ID: 109768010
(0)
Product note CNC Shopfloor Management Software- Sales and delivery release for Manage MyMachines /Remote V1.2

Version 1.2 of the "Manage MyMachines /Remote" MindSphere app on MindSphere V3.0 has been released for sales and delivery.

For products: 9AC2422-2MJ11-6ND0, 6FC6121-4AA10-0YA0
06/25/2019
ID: 109768536
(0)
Product note CNC Shopfloor Management Software- SINUMERIK Integrate for production- Change of security certificates

This information is only relevant for OEMs and endcustomer who are connected with SINUMERIK Integrate 4.0, former ePS Network services via ASP Server. This information is not relevant for OEMs and endcustomer operating own SINUMERIK Integrate infrastructures.

06/25/2019
ID: 109767579
(0)
Product note Sales and Delivery Release: Analog ET 200SP I/O module AQ 4xI HART HF

HART field devices can be connected directly to the AQ 4xI HART HF analog output module of the ET 200SP I/O system and can be diagnosed, parameterized and managed via the Engineering System.

06/25/2019
ID: 109768641
(0)
Product note Sales and delivery release CM 1542-5 V2.0.20

The new firmware V2.0.20 for the product CM 1542-5 (6GK7542-5DX00-0XE0) is hereby released for delivery. The firmware is now available for download free of charge. The module is scheduled to be delivered with the new firmware as of August 2019.

For products: 6GK7542-5DX00-0XE0
06/19/2019
ID: 109768538
(0)
Product note CNC Shopfloor Management Software- Customer specific release Analyze MyMachine /Condition V1.0 based on SINUMERIK Edge

Hereby, we inform about the delivery release of the SINUMERIK Edge App Analyze MyMachine /Condition. The information is addressed to the OEM-sales regarding customer projects with Analyze MyMachine /Condition. The release is customer specific.

For products: 6FC6230-3AE00-0YB0
06/19/2019
ID: 109768322
(1)
Product note SIMOTICS XP explosion-protected motors – release for sale and delivery: Extension of the portfolio 1MB10, SH80-160 in types of protection Ex tb, Ex tc and Ex ec for the Chinese market (applicable for line and converter operation).

06/19/2019
ID: 109768509
(1)
Product note Notification of product phase-out of 3UG3 probes for level monitoring

The 3UG3 probes for level monitoring have been designated as phase-out types and will be discontinued according to schedule.

06/18/2019
ID: 109764279
(0)
Product note Notification of delivery release for hinged cover 3ZY1450 as spare part for products in ergoFLEX enclosure

The hinged covers for products in the ergoFLEX enclosure can now be ordered as spare parts since October 1, 2018.

06/18/2019
ID: 109764301
(0)
Product note Sales release SIMATIC CloudConnect 712

The product SIMATIC CC712 has been released for sale.   The Industrial IoT Gateway SIMATIC CC 712 makes it possible to read data easily and reliably from automation devices and transfer it to different Cloud platforms like MindSphere, Microsoft Azure or IBM Cloud.   The start of delivery is scheduled for June 26, 2019.

For products: 6GK1411-1AC00
06/18/2019
ID: 109768505
(0)
Product note Firmware V3.2.1 for SIMATIC RF610R, RF615R, RF650R, RF680R, RF685R.

The most important changes are EtherNet/IP and PROFIBUS for the compact readers SIMATIC RF610R and RF615R as well as the support of Secure Events according to IEC 62443.

06/18/2019
ID: 109768501
(0)
Product note Firmware V1.1.0 for SIMATIC RF185C, RF186C/CI, RF188C/CI. 

The most important change is the support of Secure Events according to IEC 62443.

06/18/2019
ID: 109768507
(0)
Product note SIMATIC MV500 Firmware Update Version 1.1.0

The SIMATIC MV500 firmware version 1.1.0 is available for download free-of-charge. Firmware version 1.1.0 is the successor to firmware version 1.0.2. The firmware is part of all products of the SIMATIC MV500 device family.

06/18/2019
ID: 109768506
(0)
Product note XML demo application for SIMATIC RF600 RFID reader

XML demo application for SIMATIC RF600 RFID reader

06/18/2019
ID: 109768503
(0)
Product note Delivery release for INOX Comfort Panel TP700 with glass front

With immediate effect, HMI devices with glass front and high degree of protection IP69K have been supplemented by TP700 Comfort INOX PCT to meet the challenging requirements arising in the food and pharmaceutical industry. The devices been released for sales and delivery. The range of Panels and Panel PCs with stainless steel front for hygienic areas is being expanded by the following products:

For products: 6AV2144-8GC20-0AA0
06/18/2019
ID: 109768529
(1)
Product note Sales and Delivery Release of SIMATIC RF610R ETSI, FCC, CMIIT as well as SIMATIC RF615R CMIIT

The proven UHF RFID system SIMATIC RF600 is being supplemented by a compact reader SIMATIC RF610R, which is available for sale effective immediately. The new reader with integrated antenna can also be used in confined spaces thanks to its especially compact design (133x133x45 mm). In addition, we are introducing a CMIIT version of the existing SIMATIC RF615R compact reader.

06/17/2019
ID: 109768343
(0)
Product note SIMOTICS XP explosion-protected cast iron motors – delivery release: New explosion-protected motors SIMOTICS XP - 1MB15/6, SH 225-280, 1MB55/6, SH 315, IE3, in type of protection Ex eb, based on the SIMOTICS SD - 1LE1 /1LE5 motor platform.

SIMOTICS XP cast iron motors 1MB15/6, SH 225-280, 1MB55/6, SH 315, in type of protection Ex eb IIC T1-T3 are released for delivery with immediate effect.

06/17/2019
ID: 109768500
(1)
Product note Release and download for firmware update V3.1 of IE/PB LINK PN IO (6GK1411-5AB10)

The IE/PB LINK PN IO (6GK1411-5AB10) is delivered with firmware version V3.1. The firmware is independent of the hardware version and can be operated on all previous hardware versions. The IE/PB LINK PN IO already in use with firmware version V3.0 can be upgraded free of charge via firmware update.

For products: 6GK1411-5AB10
06/14/2019
ID: 109768342
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5