11266
Entries
Filtered by
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note Delivery Release: powerconfig V3.12

An updated version of the commissioning and service software powerconfig V3.11 is now available for download. powerconfig is available free of charge via the Siemens Service & Support Portal. powerconfig V3.12 contains addons and all functions of powerconfig V3.11

04/23/2019
ID: 109766859
(0)
Product note Delivery release: DC/DC Converter SITOP PSU3400, Delivery Stage 2

The new SITOP PSU3400 DC/DC converters with an output power of 120 W (delivery stage 2) are released for worldwide delivery effective immediately.

04/23/2019
ID: 109766849
(0)
Product note Delivery release for SIRIUS 3RW55 soft starters

SIRIUS 3RW5 soft starters – As diverse as your tasks. Available now for delivery: The new SIRIUS 3RW55 High Performance soft starters for the soft starting of three-phase induction motors up to 710 kW or 1200 kW in inside-delta circuits.

04/23/2019
ID: 109760680
(4)
Product note SIMOTICS XP explosion-protected cast iron motors – delivery release: New explosion-protected motors SIMOTICS XP - 1MB15/6, SH 71-200, IE3, in type of protection Ex eb, based on the SIMOTICS - 1LE1 motor platform.

SIMOTICS XP cast iron motors 1MB15/6, SH 71-200, in type of protection Ex eb IIC T1-T3 are released for delivery with immediate effect.

04/18/2019
ID: 109766918
(0)
Product note SIMATIC MV540 Firmware Update Version 1.0.2

The SIMATIC MV540 firmware version 1.0.2 is available for download free-of-charge.

For products: 6GF3540-0CD10, 6GF3540-0GE10
04/18/2019
ID: 109766741
(0)
Product note SIMOTICS XP explosion-protected cast iron motors – sales release: New explosion-protected SIMOTICS XP motors - 1MB15/6, SH 225-280, 1MB55/6, SH 315, IE3, in type of protection Ex eb based on the SIMOTICS - 1LE1/1LE5 motor platform.

SIMOTICS XP cast iron motors 1MB15/6, SH 225-280, 1MB55/6, SH 315, in type of protection Ex eb IIC T1-T3 based on the existing SIMOTICS - 1LE1/1LE5 motor platform. These replace the previous SIMOTICS XP - 1MA6 series – as well as SIMOTICS XP 1PS2 motors.

04/18/2019
ID: 109766668
(0)
Product note SIMOTICS GP/SD/XP/DP low-voltage motors 1LE1/1MB1/1PC1: General harmonization of the motor design

04/18/2019
ID: 109766928
(2)
Product note A new update for COMOS V10.2.4 is available (Update1).

A new update for COMOS V10.2.4 is available (Update1).

04/17/2019
ID: 109766746
(0)
Product note SIMATIC delivery release for SIMATIC PN/J1939 LINK

The product SIMATIC PN/J1939 LINK (6BK1623-0AA00-0AA0) from the SIMATIC PN LINKs product series has been released for delivery. Start of delivery is February 28, 2019. SIMATIC PN/J1939 LINK lets you connect SIMATIC to a PN/J1939 network (CAN-based).

For products: 6BK1623-0AA00-0AA0
04/17/2019
ID: 109766742
(0)
Product note End of Production for SIMATIC Energy Manager V7.0

This is to announce the end of production effective August 01, 2019 for the energy management software products SIMATIC Energy Manager V7.0.

04/17/2019
ID: 109766654
(0)
Product note Update of the SIMATIC IPC Image & Partition Creator V3.5 (Software) and new delivery type on USB Flash Drive

With immediate effect, a new version of the SIMATIC IPC Image & Partition Creator V3.5 (V3.5.4) is supplied on USB Flash Drive. Please note the information regarding the new article number provided at the end of this entry.

For products: 6ES7648-6AA03-5YA0, 6ES7648-6AA13-5YA0
04/17/2019
ID: 109766855
(0)
Product note  SCALANCE W1750D New Firmware Version 8.4.0.1 for SCALANCE W1750D is available

New Firmware Version 8.4.0.1 for SCALANCE W1750D is available and can be downloaded here. This version contains security-relevant product improvements which increases the robustness. Upgrading to this version is recommended.

04/16/2019
ID: 109766816
(0)
Product note SIPLUS extreme - Delivery Release for SIPLUS ET 200SP AI 8XRTD/TC 2-WIRE

SIPLUS extreme - Delivery Release for SIPLUS ET 200SP

For products: 6AG1134-6JF00-2CA1
04/15/2019
ID: 109766711
(0)
Product note SIPLUS extreme - Delivery Release for SIPLUS ET 200SP AI 4XI 2-WIRE 4...20MA H

Aus der Produktreihe SIPLUS extreme werden die folgenden Produkte der Produktfamilie SIPLUS ET 200SP zur Lieferung freigegeben.

For products: 6AG1134-6TD00-2CA1
04/15/2019
ID: 109766713
(0)
Product note SIPLUS extreme - Delivery Release for SIPLUS ET 200SP RQ 4x24VDC/2A CO ST

The following products of the SIPLUS ET 200SP product family from the SIPLUS extreme product range are being released for delivery.

For products: 6AG1132-6GD51-7BA0
04/15/2019
ID: 109766680
(0)
Product note Release for sale SIMOTICS CONNECT 400 for line motors

Effective March 18, 2019, SIMOTICS CONNECT 400 and SIDRIVE IQ Fleet will be released for sale with validity of the first order receipt on March 25, 2019 in the European Economic Area (EEA) – including Switzerland (CHE) and Turkey (TUR).

04/15/2019
ID: 109760264
(3)
Product note Important updates are available for SIMATIC S7-1500 Software Controllers for all versions beginning with V2.0

Urgently required updates are available for the SIMATIC S7-1500 Software Controllers CPU 1505SP (F/T/TF), CPU 1507S (F) and CPU 1508S (F). We recommend to perform these updates at the latest by June 10th, 2019.

04/15/2019
ID: 109764666
(5)
Product note SIMOTICS S-1FG1 Servo Geared Motors - Express Delivery Service - Fast Lane

To ensure fast delivery of 1FG1 servo geared motors outside the normal delivery times, we offer the “Fast lane” option with the option code “W50”.

04/12/2019
ID: 109766184
(0)
Product note Sales and delivery release for SINAMICS Startdrive V15.1 Update 1

Update 1 for SINAMICS Startdrive V15.1 has been released for delivery.

04/11/2019
ID: 109766375
(0)
Product note Increase of the Rated Voltage of Cylindrical Fuses gG and aM

The rated voltage of several types has been increased up to 690 V AC

04/11/2019
ID: 109766632
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5