×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
12806
Entries
Filtered by
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note Status of the SIMATIC HMI accessory

This entry provides information about the status of the available SIMATIC HMI accessories because our SIMATIC products are subject to PLM (Product Lifecycle Management). Furthermore, a cross-list (can be downloaded from the entry) allows you to quickly and conveniently find the major accessories for a core product. Update: 03/2021 (cross-list)

01/19/2022
ID: 40466415
(1)
Product note SIMOTICS low-voltage motors: Important change regarding Ecodesign Regulation (EU) 2019/1781 – requirements for 50 and 60 Hz motors

With the entry into force of the new regulation on July 1st, 2021 (date of entering the market), the minimum efficiency classes will change for selected motors.

01/19/2022
ID: 109798727
(4)
Product note Sales and delivery release: SIMATIC PCS 7 Advanced Process Graphics V9.1

SIMATIC PCS 7 Advanced Process Graphics (APG) V9.1 provides graphic objects for optimizing process visualization on overview screens that correspond to levels 1 and 2 of the topology-oriented and task-oriented plant hierarchy.

01/17/2022
ID: 109805612
(1)
Product note Crisis in the chip market and impact on our IT infrastructure and cyber security portfolio

Due to the current crisis in the chip market, considerable delivery delays for work memories, hard drives, CPUs and firewalls are expected in the next 6–12 months.

01/17/2022
ID: 109797851
(0)
Product note Delivery release WinCC UPS Shutdown V2.0

With immediate effect WinCC UPS Shutdown V2.0 is available. With the tool WinCC UPS shutdown it is possible to close an active WinCC project and shut down the PC with help of a UPS. WinCC UPS Shutdown V2.0 is a direct replacement for the predecessor version WinCC UPS Shutdown V1.0 as a stand-alone and full version.

01/17/2022
ID: 109805965
(0)
Product note Delivery release for the fail-safe digital input module SIMATIC ET 200SP F-DI 8x24VDC HF - 6ES7136-6BA01-0CA0

The fail-safe digital input module ET 200SP F-DI 8x24VDC HF (6ES7136-6BA01-0CA0) has now been released for delivery. It replaces the fail-safe digital input module ET 200SP F-DI 8x24VDC HF (6ES7136-6BA00-0CA0) with full replacement part compatibility.

For products: 6ES7136-6BA01-0CA0
01/17/2022
ID: 109802849
(3)
Product note Download Firmware SCALANCE W700 IEEE 802.11n V6.5.2

This firmware update V6.5.2 can be used for SCALANCE W700 IEEE 802.11n products and replaces the older firmware version V6.5.1.

01/14/2022
ID: 109805903
(0)
Product note Download Firmware SCALANCE W700 IEEE 802.11ax V1.2.0

This firmware update V1.2.0 can be used for SCALANCE W700 IEEE 802.11ax products and replaces the older firmware version V1.1.0.

01/14/2022
ID: 109805887
(0)
Product note SICAM FSI V3.XX - RELEASE NOTE

Release note for SICAM FSI V3.XX

For products: 6MD2314-1AC10, 6MD2314-1AC11
01/14/2022
ID: 109802885
(0)
Product note Delivery release for Camera Measurement System - SIMOCRANE CenSOR V3.0

With immediate effect the camera measurement system SIMOCRANE CenSOR V3.0 has been generally released for delivery as new version for operation indoor as well as for operation outdoor. This version will be marketed in parallel to the previous version V2.0 HF4 for next time.

01/14/2022
ID: 109804861
(0)
Product note SICAM FSI V2.XX - RELEASE NOTE

Release note for SICAM FSI V2.XX

For products: 6MD2314-1AB10, 6MD2314-1AB11
01/14/2022
ID: 109805940
(0)
Product note Information regarding chemical material resistance of the ET 200ecoPN

Tests performed confirm the chemical material resistance of the peripheral devices of the ET 200ecoPN M12-L distributed I/O system.

01/14/2022
ID: 109805781
(0)
Product note Test- & Promotion-license for SINUMERIK ONE and SINUMERIK MC

The Test- & Promotion-license was developed for testing and presentation purposes. Using this license, the NC start lock is withdrawn, and all options can be freely tested, without display of the Alarm 8081.

For products: 6FC58..-.....-....
01/14/2022
ID: 109778214
(5)
Product note Requesting a test rack license for SINUMERIK 828D/SINUMERIK 840D sl

The test rack license was developed for testing and presentation purposes. Using this license, the NC start lock is withdrawn, and all options can be freely tested.

For products: 6FC583.-.GY40-4YA0, 6FC58..-.....-....
01/14/2022
ID: 109742307
(6)
Product note Firmware V2.3 for SCALANCE SC622-2C, SC632-2C, SC636-2C, SC642-2C and SC646-2C

Firmware V2.3 for SCALANCE SC622-2C, SC632-2C, SC636-2C, SC642-2C and SC646-2C is now available for download.

01/14/2022
ID: 109805907
(0)
Product note SIMATIC ET 200eco PN library for SIMATIC PCS 7

The "SIMATIC ET 200eco PN function block library for SIMATIC PCS 7" allows the peripheral devices of the ET200ecoPN M12-L distributed I/O system to be easily and conveniently integrated into the SIMATIC PCS 7 process control system.

01/13/2022
ID: 109803365
(0)
Product note Patch P030 for WinCC OA V3.16 available

A new Patch for WinCC Open Architecture V3.16 is available for download.

01/13/2022
ID: 109805880
(0)
Product note SINAMICS G180 Compact Units and Cabinet Systems – Discontinuation of the Line Harmonic Filters for operation at 690V/50Hz.

Due to persistent supply shortages of some electronic components and the low market demand, the Line Harmonics filters for the SINAMICS G180 Compact Units (and the corresponding SINAMICS G180 Cabinet Systems) suitable for operation at 690V/50Hz will only be available for order till the end of March 2022.

01/12/2022
ID: 109805791
(0)
Product note The following S7-200 modules can no longer be ordered as spare parts with immediate effect

The following S7-200 modules can no longer be ordered as spare parts with immediate effect.

01/11/2022
ID: 109805633
(0)
Product note SIMATIC PCS 7 Minerals Automation Standard CEMAT V9.1 is released for PCS 7 V9.1 SP1

SIMATIC PCS 7 Minerals Automation Standard CEMAT V9.1, the innovative control system for the cement, building materials and mining industries, is now released in its 9.1 version based on SIMATIC PCS 7 V9.1 and the corresponding service pack 1 (SP1).

01/11/2022
ID: 109805813
(1)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...