×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
11939
Entries
Filtered by
'
Product note
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note Release of COMOS X-Package 2.1

The COMOS X-Package with version 2.1 is available now.

07/13/2020
ID: 109780905
(0)
Product note Sales release for SIMOTICS CONNECT 400 Connectivity Kit and SIDRIVE IQ Fleet for use with low-voltage motors in the European Economic Area, including Switzerland and Turkey

SIMOTICS CONNECT 400 Connectivity Kit and SIDRIVE IQ Fleet are released effective May 28, 2020 for use with rib-cooled induction motors with shaft height range 132 to 355 for sale within the European Economic Area (EEA), incl. Switzerland (CHE) and Turkey (TUR).

07/13/2020
ID: 109780869
(0)
Product note CNC Shopfloor Management Software - General delivery release for Manage MyResources /Tools, Manage MyResources /Tools OA, Connect MyMachine in version 5.0.4.0

Manage MyResources /Tools, Manage MyResources /Tools OA, Connect MyMachine in version 5.0.4.0 have been released for sales and delivery. Manage MyResources is the solution for a factory wide tool data management and the tool handling at the machine.

07/09/2020
ID: 109780623
(0)
Product note CNC Shopfloor Management Software - General delivery release for Analyze MyPerformance /OEE-Monitor V1.3

Analyze MyPeformance /OEE-Monitor based on MindSphere AWS has been released for sales and delivery.

For products:6FC6130-1BB00-0YB0
07/09/2020
ID: 109780464
(0)
Product note Delivery release: Power Monitoring Software powermanager V4.2

The modern and intuitive power monitoring software SENTRON powermanager along with the measuring devices e. g. SENTRON PAC or protective devices e. g. 3WL, 3VA offers an easy access to a power monitoring / energy management solution.

07/09/2020
ID: 109780560
(0)
Product note Delivery release: Molded Case Circuit Breaker 3VA5/6 with rated currents up to 1000 A

The new 3VA5 and 3VA6 molded case circuit breakers – now UL and IEC certified: Perfect for global challenges, now also available with rated currents up to 1000 A.

07/09/2020
ID: 109780880
(0)
Product note Sales release: Fail-safe I/O modules for SIMATIC ET 200SP HA distributed I/O system

The product range of the high-performance SIMATIC ET 200SP HA (Scalable I/O System, High Availability) I/O system for the process industry will be expanded to include fail-safe I/O modules. The SIMATIC ET 200SP HA can thus be used in fail-safe applications based on SIMATIC Safety Integrated for Process Automation.

For products:6ES7658-...58-....
07/09/2020
ID: 109780827
(3)
Product note Product phase-out announcement for the Controller CPU 1515SP PC (ET 200SP Open Controller 1)

For the Controller CPU1515SP PC (F), the milestone P.M400 (product phase-out announcement) is scheduled to be set on October 1, 2020. The successor Controller CPU 1515SP PC2 (F) (ET 200SP Open Controller 2) is provided as a functional replacement.

07/08/2020
ID: 109780745
(0)
Product note Sales and Delivery Release: SIMATIC PCS 7 V9.0 Service Pack 3 EU & ASIA

Service Pack 3 is now available for SIMATIC PCS 7 V9.0 and SIMATIC PCS 7 V9.0 ASIA. Service Pack 3 implements measures for quality improvement in the SIMATIC PCS 7 V9.0 process control system. This article includes all information you need for ordering and delivery logistics of SIMATIC PCS 7 V9.0 SP3.

For products:6ES7658-...58-....
07/07/2020
ID: 109780584
(3)
Product note Product information on the firmware update for LOGO! 8 for security Vulnerability CVE-2020-7593

A firmware update is available for LOGO! 8.

07/07/2020
ID: 109780764
(0)
Product note Update 2 for SIMATIC Safety Matrix V6.3 is available

Update 2 is available for SIMATIC Safety Matrix V6.3.

07/07/2020
ID: 109780806
(0)
Product note Use of 3RM1 motor starters up to 4 000 m installation altitude

3RM1 motor starters stand the test even under unusual conditions

07/06/2020
ID: 109780769
(1)
Product note SIMOTICS S - 1FG1 servo geared motors - Information on the maximum short-time input speed n1max

The maximum input speed of the motor in the SIMOGEAR gearbox n1max has been uniformly determined to 4500 1/min.

07/03/2020
ID: 109780570
(0)
Product note Announcement of product phase-out CP 243-1 (6GK7243-1EX01-0XE0)

With immediate effect, the communication processor CP 243-1 (6GK7243-1EX01-0XE0) belonging to the S7-200 system has been declared a phased-out product.

For products:6GK7243-1EX01-0XE0
07/03/2020
ID: 109780712
(0)
Product note Announcement of product phase-out CP 343-1 ERPC (6GK7343-1FX00-0XE0)

With immediate effect, the communication processor CP 343-1 (6GK7343-1FX00-0XE0) belonging to the S7-300 system has been declared a phased-out product.

For products:6GK7343-1FX00-0XE0
07/03/2020
ID: 109780711
(0)
Product note Delivery release: SIMATIC HMI Unified Comfort Panels neutral fronts

The new generation of high-end, 7–22-inch operator panels, is part of the new SIMATIC WinCC Unified System. It features numerous improvements over the predecessor devices in terms of performance, openness and user friendliness. This delivery release refers to neutral devices, as a supplement to the delivery release for SIMATIC HMI Unified Standard Comfort Panels.

07/03/2020
ID: 109780670
(1)
Product note Delivery Release for VESA 100/75 Round Pipe Adapter PRO

The VESA 100/75 round pipe adapter is released with immediate effect for delivery as an additional SIMATIC accessory.

For products:6AV6881-0AD56-0AA0
07/02/2020
ID: 109748208
(0)
Product note Delivery release: 3LD2 enclosed repair and maintenance switches with EMC plate

The 3LD switch disconnector portfolio is going to be expanded by the new 3LD2 enclosed repair and maintenance switches with EMC plate. The switches are perfectly suitable to be used between frequency converter and motor.

07/02/2020
ID: 109780749
(0)
Product note Update: Bundles and Starter systems for SIMATIC IPC427E and IPC477E (PRO) - New WinCC Runtime Advanced and Software Controller versions

With immediate effect, the IPC Bundles and Starter systems for SIMATIC IPC427E and IPC477E (PRO) are delivered with new SIMATIC WinCC Runtime Advanced and SIMATIC S7-1500 Software Controller versions.

07/02/2020
ID: 109780678
(0)
Product note Delivery release: Integration in TIA Portal V16 of 3WLx, 3VA2/3VA6 and PAC3200/PAC4200

The ACB (Air Circuit Breaker) 3WL1x, MCCB (Molded Case Circuit Breaker) 3VA2/3VA6 and the measuring devices 7KM PAC3200/7KM PAC4200 are directly integrated into TIA Portal. Thereby SENTRON devices can easily be used in SIMATIC surroundings without further engineering tool.

07/01/2020
ID: 109773682
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit